過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
JUAL
Roof outlets
103_ANGULAR_ROOF_OUTLET
Ø50 Angular roof outlet 1060mm
JUAL
Roof outlets
103_ANGULAR_ROOF_OUTLET
Ø50 Angular roof outlet 1060mm
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BC3TQVMNI
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
预览图
PREVIEWPERLINE
ORDERNO
always vertical
ALWAYS_VERTICAL
certified by
CERTIFIED_BY
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
datasheet
DATASHEET
default elevation
DEFAULT_ELEVATION
design option
DESIGN_OPTION
drainage capacity in accordance with en-1253-2 at 35 mm water level
DRAINAGE_CAPACITY_IN_ACCORDANCE_WITH_EN_1253_2_AT_35_MM_WATER_LEVEL
drainage capacity in accordance with en-1253-2 at 35 mm water level.
DRAINAGE_CAPACITY_IN_ACCORDANCE_WITH_EN_1253_2_AT_35_MM_WATER_LEVEL_
ecolabel
ECOLABEL
host
HOST
installation instruction
INSTALLATION_INSTRUCTION
1
BC3TQVMNI
0
TÜVRheinland
0
1
https://www.jual.dk/site/overview_documents.asp?doctype=2&lang=en
0
-1
2,2 l/s with Jual Universal leaf grate
3,2 l/s without leaf grate
Approved for use in Nordic Svan Ecolabel construction
0
https://www.jual.dk/site/overview_documents.asp?doctype=3&lang=en
顯示壓縮表示形式(1 Produkt)
零件資訊
相似件
Request for quote (RFQ)
JUAL
- Ø50 Angular roof outlet 1060mm
訂購編碼
BC3TQVMNI
上次修改
05.07.2024 11:28:33
單位
关键字
Angular
Outlet
Roof
outlets
分類
CNS
CNSERPBASE Object Properties